IESNA:LM-63-2002
[TEST]P1197822
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-735-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 3500K, 450mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4320
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
598.2 670.2 749.1 827.3 892.2 935.1 956.5 965.7 974.4 986.3
1002.6 1022.3 1047.9 1073.8 1101.7 1139.8 1194.6 1274.3 1392.2 1555.6
1772.5 2058.8 2449.3 2933.8 3246.3 3170.7 2938.8 2619.8 2275.5 1948.7
1614.5 1245.8 852.6 501.2 203.3 51.2 0
598.2 675.3 761 850.3 921.1 967.5 990.4 997.3 1000.8 1002.6
1007.1 1013 1020.8 1024.1 1034.5 1057.7 1098.5 1163.3 1268.4 1422.8
1630.9 1921 2357.6 2999.2 3852.5 4123.9 3904.8 3645 3357.6 3058.2
2616.5 2044.5 1424.9 867.5 342.5 109.5 0
598.2 686.6 787.8 891 976.4 1028.2 1043.1 1033.9 1011.8 980
944.9 911.3 877.9 847 831.8 850 929.1 1069.6 1239.5 1398.7
1549.6 1725.5 1966 2312.7 2976.6 3771.8 3609.6 3224.2 2971.3 2798.1
2551.3 2194.5 1714.5 1193.4 466.6 76.8 0
598.2 692.5 815.4 927.9 1017.8 1061.5 1060.7 1022.9 963 900
840.1 790.1 751.4 728.8 751.1 862.2 1051.1 1282.1 1525.8 1782.6
2063.6 2331.1 2586.5 2882.6 3320.4 3879.3 3987.9 3699.8 3376.6 3045.4
2651.9 2123.7 1498.1 725.3 283.9 31.8 0
598.2 701.7 821.4 939.8 1031.5 1075.5 1056.8 990.1 905.9 838.3
778.2 730.3 696.1 688.4 752.9 924.1 1178.2 1497.5 1891.3 2369.8
2894.5 3434 3973.3 4458.1 5009 5515.5 5643.7 5411.9 4970 4380.4
3605.2 2537.7 1646.9 910.7 439.3 50.9 0
598.2 702.3 822.9 939.8 1028.5 1067.8 1048.8 983.9 900.2 825.3
765.1 718.1 687.2 691.6 781.5 983.3 1274.3 1655.9 2140.7 2692.4
3254.9 3805.4 4359.3 4930.1 5575.6 6044.9 6071.4 5701.2 5056 4202.5
3310.2 2458.8 1606.8 934.8 370.5 46.7 0
598.2 702.3 819.9 932.7 1013.9 1051.1 1046.7 1004.7 940.1 869.3
806.2 759.2 726.7 724.1 794.9 972.3 1232.4 1543.4 1906.7 2309.7
2712.4 3116.8 3505.5 3895.9 4431 4955.4 5095.6 4834.6 4390.8 3813.2
3168.3 2455.8 1849.6 1101.4 418.1 36.9 0
598.2 694.3 803.8 906.5 980.9 1019 1031.2 1024.3 996.1 953.5
906.2 860.7 821.4 800.3 819.9 916 1090.7 1316 1556.2 1778.8
1993.6 2182.3 2360.3 2609.1 3082.3 3557.5 3496.2 3092.7 2720.1 2390.6
1979.4 1487.4 997.9 485.4 136.3 16.7 0
598.2 694 791.9 882.1 947.3 983.6 1004.4 1017.8 1024.6 1026.7
1023.2 1013 1000.5 986.9 984.8 1008.9 1082.7 1211.8 1392.8 1598.7
1834.7 2127.6 2514.4 3016.8 3544.7 3644.1 3091.2 2388.9 1757 1279.4
1004.1 733.6 532.1 313.1 87.2 3.6 0
598.2 677.6 760.1 836 891.3 924.7 949.4 970.8 990.7 1016
1043.4 1070.8 1105.6 1138.9 1184.2 1251.7 1349 1488 1698.4 1985.3
2335.9 2742.7 3226 3766.5 3960.2 3674.8 3000.1 2251.4 1520.5 1096.7
793.4 529.4 318.7 73.5 1.8 0 0
598.2 675.9 753.2 818.7 868.7 899.1 921.4 944.6 966.6 991.9
1022.9 1056.2 1097.6 1142.8 1199.3 1280 1391.3 1541.9 1740.7 1995.1
2324.6 2719.5 3085.5 3298 3257.6 2945.7 2367.7 1717.8 1102.3 783.6
540.7 339 188.7 41.1 0 0 0
598.2 664.2 734.5 791.6 834.2 862.2 881.5 902.6 924.9 947.9
976.7 1011.3 1051.4 1096.1 1149.6 1219.9 1314.2 1438.9 1598.4 1820.1
2109.1 2386.5 2522.5 2475.8 2311.8 2036.8 1603.5 1085.1 586 346.1
190.8 85.4 33 4.2 0 0 0
598.2 657.4 711.9 751.7 781.8 800 812.8 829.4 844 858
877.6 903.8 934.8 964.5 996.4 1035.4 1081.2 1136.2 1203.8 1271.4
1291.9 1224 1052.3 850.8 626.5 434.8 307.1 221.7 155.6 111.9
75.6 45.2 25.3 11.3 2.1 0 0
598.2 640.4 680.9 710.7 727.9 736.9 743.1 745.8 744 737.2
727 721.7 715.7 701.4 670.2 625.6 579.1 534.8 496.7 470.8
457.7 445.8 429.4 401.8 380.6 364.3 313.7 254.2 167.8 117.6
83.9 58.3 38.7 16.7 2.4 0 0
598.2 623.5 652.6 674.7 686.6 689.5 682.7 664.2 634.5 595.8
554.1 520.5 498.5 485.1 474.4 458.6 436 414.3 397.3 388.4
388.4 390.8 391.3 389 371.4 332.7 291.7 264.3 222.6 178.9
129.8 85.1 46.4 18.2 1.2 0 0
598.2 609.8 623.8 639.8 651.5 650.3 634.5 603.8 566.6 531.8
502.9 482.4 470.5 461.6 451.2 435.1 412.5 385.1 358.3 337.2
325.9 327.4 336.6 342.8 340.5 330 307.4 270.8 230 191.7
155.6 122.3 89 51.8 22.3 0 0
598.2 591.3 595.8 607.1 619.6 625.6 616.3 596.1 573.5 553.2
532.7 509.5 485.4 461.9 439 414.9 388.4 360.4 333.9 312.2
292.8 276.5 262.5 253.6 250.9 250 245.2 234.5 216.1 190.2
146.7 100.6 55.7 29.5 10.7 0 0
598.2 579.1 568.1 570.5 588.7 611.9 630 631.5 618.7 598.5
575 547 514.6 480.3 447.9 416.9 387.5 358.9 333.3 313.4
298.8 289.3 281.5 272 257.4 234.5 210.7 193.4 178 160.7
138.1 106.8 68.7 39.9 13.1 0 0
598.2 564.6 539 535.1 552.9 597.9 646.1 668.7 661.9 636.3
605.6 574.4 541.3 504.7 468.1 432.4 398.8 367.8 340.8 319.9
304.2 293.1 288.7 285.7 279.2 264.9 247.6 228 208 184.8
156.5 122 89.9 56.5 18.5 0 0
598.2 550.6 512.2 493.1 502.4 547.6 614 667.2 680 657.7
620.5 584.8 551.8 517.2 483 448.8 414.9 381.8 353 330.9
312.5 300.3 291.4 287.5 281.8 271.4 256.5 239.9 221.7 201.5
173.5 137.8 101.2 55.7 17.3 0.6 0
598.2 538.1 495.8 470.8 474.4 514.9 576.2 629.7 659.8 651.5
620.2 584.8 551.8 519 486.9 454.7 421.4 388.7 360.1 336
315.5 301.5 291.1 284.8 278.3 266.4 248.8 229.7 210.7 188.4
160.7 124.4 90.5 48.2 13.1 0 0
598.2 535.7 485.4 450.6 444 470.8 518.7 573.5 609.8 613.4
594 564 534.2 506.5 479.1 449.7 418.7 387.5 358.6 333.9
312.8 297.6 284.5 272.6 258.3 237.2 207.7 173.5 141.4 114.9
88.7 59.2 36 18.2 1.5 0 0
598.2 521.1 459.2 410.4 386.3 387.5 402.7 423.2 439.6 448.2
448.2 437.5 423.8 409.2 393.1 376.2 359.5 341.4 319.6 297.3
275.9 251.5 226.2 204.2 181.8 151.8 122 100.3 83 66.1
48.5 30.1 14 3.9 0 0 0
598.2 510.4 439.3 380 343.4 327.7 322.6 322 320.2 317.5
311.9 301.2 288.4 273.2 255.3 240.8 226.5 215.5 208.3 205.3
201.5 193.1 179.8 162.8 142.6 121.4 101.8 84.5 68.2 53.3
38.1 21.4 9.2 1.5 0 0 0
598.2 505 425.9 361.3 318.7 297.6 286.6 277.1 266.4 254.5
243.7 235.1 225.3 217.3 207.7 198.2 188.1 175 160.4 148.2
135.7 124.4 114.6 106.8 98.2 87.5 75.6 63.7 50.9 39
26.5 16.7 8 0.3 0 0 0
598.2 500.6 417.8 351.5 306.8 283 268.4 254.5 241.1 227.7
214.9 203.9 193.4 183 173.5 164.3 154.5 144.3 134.8 124.7
115.2 106.8 99.4 91.4 81.8 73.5 64 53.3 41.1 30.4
22 13.1 4.5 0 0 0 0
598.2 504.7 420.5 353 304.7 276.8 258 243.7 231.5 219.6
207.7 196.4 184.8 174.4 164.9 155.3 145.5 134.8 124.1 113.1
103.6 95.5 88.7 82.7 76.8 70.2 61.3 51.5 42.9 35.4
27.4 18.7 6.8 0 0 0 0
598.2 507.1 423.5 355 303.6 269.6 249.7 236.9 225.6 213.7
202.4 191.1 180.9 171.4 162.5 153 143.4 132.7 122 111.3
101.8 94.9 89.3 84.5 78.9 71.1 60.7 52.1 45.5 38.7
30.4 20.2 8 2.4 0 0 0
598.2 507.1 426.8 357.7 302.7 264 242.8 230.6 219.3 208
195.5 184.8 175.6 165.5 155.6 145.8 135.7 125.6 115.5 105.9
98.2 93.1 88.4 83.3 75.6 64.9 51.8 45.5 39 31.8
23.2 12.2 5.1 1.2 0 0 0
598.2 517.2 439.6 370.2 310.1 265.2 241.4 228.6 217.3 207.7
196.7 186.3 176.2 166.4 156.2 146.4 136.3 126.5 117.3 108.9
102.1 96.7 91.4 84.8 75.3 60.1 45.2 39 32.7 25.9
18.5 10.7 5.7 2.4 0.6 0 0
598.2 523.2 448.2 378.8 316.6 269.3 242.8 228.9 217.8 207.7
197.3 187.2 177.4 167.6 158 148.5 138.7 129.2 120.2 112.2
105.4 99.7 93.7 86.3 75.9 60.1 44.6 38.4 31.8 25.3
17.6 10.4 6 3 1.5 0 0
598.2 525.6 453.8 386.3 322.6 276.8 244 230.3 218.1 209.5
199.7 189.9 180.3 170.8 161.6 152.7 143.1 133.6 124.7 115.8
108.6 102.7 96.4 89.6 76.8 61 47.3 41.4 34.5 27.7
19.6 11.9 7.1 4.5 2.7 1.2 0
598.2 542.2 479.7 415.2 351.2 294.9 255.3 233.3 221.4 211.9
203.3 194.3 185.4 176.5 167.3 158 148.8 139.3 130.6 122.3
114.9 108 101.2 93.4 83.9 71.7 56.5 48.2 41.1 33.9
25.9 16.4 10.1 6.5 4.8 2.4 0
598.2 554.7 503.2 445.8 384.5 326.2 277.4 240.8 222.6 211.9
203.3 194.6 186 177.1 168.1 158.6 148.5 139.3 130.4 122
115.2 108 100.6 92.3 83 72.9 61.3 51.5 44.3 37.2
29.8 21.4 11 6.5 4.2 2.1 0
598.2 566.6 530.6 485.1 434.2 378.3 323.5 270.8 230.9 214
203.9 194.6 186 177.1 167.6 158.3 148.5 138.7 129.2 119
109.5 100.6 92.3 84.5 78 70.2 60.7 50.6 41.1 33.6
27.1 20.2 11.3 5.1 2.7 0.9 0
598.2 585.7 568.4 541.9 499.1 450 400.9 350.9 286 233.9
209.2 197.6 188.1 178.9 169.9 160.7 151.2 141.7 131.8 121.4
111.6 101.8 92.9 84.5 76.5 68.2 59.2 50.6 41.1 31.2
24.1 17 10.7 5.7 2.7 1.2 0
598.2 605.3 608.9 605.3 584.8 552.6 514.6 472.3 418.1 348.2
275.9 222.3 196.7 185.1 176.5 168.1 159.2 151.5 144 135.1
126.2 115.2 104.2 94 86 78.3 86 90.2 68.2 54.5
36 26.5 15.2 7.4 3.6 1.8 0
598.2 624.7 650.6 671.7 680 673.5 652.3 624.7 598.8 567.8
520.5 456.2 380.9 304.2 242 208.9 199.4 192.3 179.8 168.4
159.8 152.1 141.1 133 140.2 145.5 122.6 93.1 56.5 42.3
31.5 22.9 15.5 8.9 4.5 1.5 0
598.2 644.3 692.8 738.1 771.7 791 792.2 781.2 770.8 767.5
765.4 756.5 738.9 716.9 689 656.5 615.7 576.8 563.1 614.3
725.3 830.9 846.7 733.9 517.8 306.8 181.2 114 78.9 57.7
43.7 31.5 21.4 12.2 4.8 1.2 0
598.2 663.4 731.5 799.1 855.6 891.9 909.2 915.1 921.1 931.5
947.6 968.4 993.4 1016.3 1039.2 1056.5 1083.9 1133 1224.6 1374.6
1569.3 1780.3 1986.2 2144.5 2163 2014.5 1729.4 1351.1 943.4 589.6
342.5 203.9 116.1 43.7 13.4 0.6 0
598.2 670.2 749.1 827.3 892.2 935.1 956.5 965.7 974.4 986.3
1002.6 1022.3 1047.9 1073.8 1101.7 1139.8 1194.6 1274.3 1392.2 1555.6
1772.5 2058.8 2449.3 2933.8 3246.3 3170.7 2938.8 2619.8 2275.5 1948.7
1614.5 1245.8 852.6 501.2 203.3 51.2 0
